Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
PG5 - X axis
Bill of material
PG513V-RA-P285-J
CNSORDERNO
Model number
PG513V-RA-P285-J
ST
Stroke
13 mm
CONOP
Connector option
T: Pig tail
T: Without Common connector
M: Panel mount
V: Motor less
SCP
Sensor cover position
L : L position
R : Opposite position
SL
Sensor logic
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
MO
Motor option
P28: Motor less 28mm square
S38: Motor less 38mm square
S40: Motor less 40mm square
SO
Sensor option
No symbol: 3 sensors
CO
Cable option
No symbol: 2m Sensor cable
3: 3m Sensor cable
5: 5m Sensor cable
GS
Grease code
No symbol : Standard grease
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
J: Grease for clean environments AFF
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.