Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KZS18 - Z axis
Bill of material
KZS18100-N5-JA-L
CNSORDERNO
Model number
KZS18100-N5-JA-L
STROKE
Stroke
100
COVER
Cover
N : without cover
C : with cover
LEAD
Lead
5 : Lead 5mm
MO
Motor option
J : Standard
SA : with electorical brake (driver set)
QA : αSTEP motor (driver set)
WA : Servo motor (amp set)
CO
Cable option
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
No symbol : None
GS
Grease code
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.