Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KZL06 - Z axis
Bill of material
KZL06050M-C1-F-G
CNSORDERNO
Model number
KZL06050M-C1-F-G
CONOP
Connector option
M: Panel mount
COVER
Cover
N : without cover
C : with cover
LEAD
Lead
1 : Lead 1mm
MO
Motor option
C : Standard
F : High Torque
G : High Resolution
T : Two Phase
MA : with electorical brake (100V)
MB : with electorical brake (200V)
PA : α STEP (AR series)
ZA : α STEP (AZ series)
UA : Servo motor (J4 [Mitsubishi Electric])
SO
Sensor option
No symbol : None
1 : CCW right side
2 : CCW left side
3 : Center right side
4 : Center left side
5 : CW right side
6 : CW left side
7 : Built-in
CO
Cable option
No symbol : without cable
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : only Connector
F : 2m Robot cable
G : One end loose 2m Robot cable
H : 4m Robot cable
J : One end loose 4m Robot cable
GS
Grease code
No symbol : Standard grease
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.