Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KZG06 - Z axis
Bill of material
KZG06030M-G-G-L
CNSORDERNO
Model Number
KZG06030M-G-G-L
ST
Stroke
030
CONOP
Connector option
T : Pig tail
M: Panel mount
MO1
Motor option 1
No symbol: with motor
V: Motor less
MO2
Motor option 2
C : Standard
F : High Torque
G : High Resolution
H : High Torque High resolution
MG : With electorical brake (square 28)
MA : with electorical brake(square 42_100V)
MB : with electorical brake(square 42_200V)
PA : αSTEP (AR series)
ZA : αSTEP (AZ series)
EA : EtherCAT
UG : Servo motor (MINAS A6 [Panasonic])
UA : Servo motor (J4 [Mitsubishi Electric])
CDOP
Cable, Driver option
No symbol : None
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
GS
Grease code
No symbol : Standard grease
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.