Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KYG06 - XY axis
Bill of material
KYG06030MV-P28
CNSORDERNO
Model Number
KYG06030MV-P28
ST
Stroke
030
CONOP
Connector option
T : Pig tail
M: Panel mount
MO1
Motor option 1
No symbol: with motor
V: Motor less
MO2
Motor option 2
P28: Motor less (square 28)
S38: Motor less (square 38)
S40: Motor less (square 40)
CDOP
Cable, Driver option
No symbol : Sensor cable 2m One end loose wire
3 : Sensor cable 3m One end loose wire
5 : Sensor cable 5m One end loose wire
GS
Grease code
No symbol : Standard grease
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.