Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KRW06360 - Horizontal
Bill of material
KRW06360TSV-LS38-3
CNSORDERNO
Model number
KRW06360TSV-LS38-3
TD
Travel distance
360 deg
CONOP
Connector option
M : Panel mount
T : Pig tail
TSOP
Table shape option
No symbol: Round
S: Square
MO1
Motor option 1
No symbol: with motor
V: Motor less
MOPOS
Motor position
L: Left
R: Right
MO
Motor option 2
P28: Motor less 28mm square
S38: Motor less 38mm square
S40: Motor less 40mm square
CO
Cable option
No symbol : Sensor cable 2m One end loose wire
3 : Sensor cable 3m One end loose wire
5 : Sensor cable 5m One end loose wire
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.