Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KRB04017
Bill of material
KRB04017M-LZA-3A
CNSORDERNO
Model number
KRB04017M-LZA-3A
SST
Stage size & Travel
Diameter 40, ±8.5° mm
TT
Table shape option
No symbol: Round
MO1
Motor option 1
No symbol : with motor
V : Motor less
MO
Motor option
C: Standard
T: Two Phase
ZA: αSTEP (AZ series)
CO
Cable option
No symbol: Sensor cable 2m One end loose wire
3: Sensor cable 3m One end loose wire
5: Sensor cable 5m One end loose wire
3A: Driver (3m cable set)
5A: Driver (5m cable set)
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.