Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KRB04017
Bill of material
KRB04017M-LT-G
CNSORDERNO
Model number
KRB04017M-LT-G
SST
Stage size & Travel
Diameter 40, ±8.5° mm
TT
Table shape option
No symbol: Round
MO1
Motor option 1
No symbol : with motor
V : Motor less
MO
Motor option
C: Standard
T: Two Phase
ZA: αSTEP (AZ series)
CO
Cable option
No symbol: without cable
B: One end loose 2m
D: One end loose 4m
G: One end loose 2m Robot cable
J: One end loose 4m Robot cable
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.