Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KGB06 - 1 axis
Bill of material
KGB06075TV-RS38
CNSORDERNO
Model number
KGB06075TV-RS38
HRC
Height of rotating center (W.D)
W.D. 075 mm
CONOP
Connector option
M : Panel mount
T : Pig tail
MO1
Motor option 1
No symbol : with motor
V : Motor less
COVOR
Sensor cover position
L : L position
R : Opposite position
MO
Motor option
P28: Motor less 28mm square
S38: Motor less 38mm square
S40: Motor less 40mm square
CO
Cable option
No symbol: Sensor cable 2m One end loose wire
3: Sensor cable 3m One end loose wire
5: Sensor cable 5m One end loose wire
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.