Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
KG05 - 1 axis
Bill of material
KG05-W050AR-G
CNSORDERNO
Model number
KG05-W050AR-G
HRC
Height of rotating center (W.D)
W.D.050 mm
COVER
Sensor cover position
L : L position
R : Opposite position
MO
Motor option
G : High resolution (square 42)
H : High resolution (square 28)
CO
Cable option
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable 4m
8 : Robot Cable at one end loose 4m
9 : Robot Cable at one end loose 2m
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.