Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
SURUGA SEIKI CO.,LTD.
Description
BSB16-40 - X axis SS stage
Bill of material
BSB16-40AZFP-L
CNSORDERNO
Model number
BSB16-40AZFP-L
FP
Feed position
A : Center press
C : Side press
B : Center press (coarse micromotion)
D : Side press (coarse micromotion)
OP
Operating position
No symbol : Standard
R : Opposite side (Clamp)
Z : Opposite side (Micrometer)
ZR : Opposite side (Clamp & Micrometer)
FM
Feed Methods
No symbol : Standard micrometer (min. 10 um)
1 : Feed screw (P=0.5mm)
FP : Feed screw (P=0.25mm)
LP : Feed screw (P=1.0mm)
SH : Feed screw + Hexagon wrench (P=0.5mm)
FH : Feed screw + Hexagon wrench (P=0.25mm)
CM
Clamp methods
No symbol : Standard
5 : Disk clamp
GS
Grease specifications
No symbol : Standard grease
J : Grease for clean environments
L : Grease for vacuum
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.